Product added to the list successfully!!!

New tag
OS2 single-mode connectors LC UPC

OS2 single-mode connectors LC UPC032273

  • Pack1

30300

Product Features

  • Preparation completed using the case, Cat.No 0 322 70 Easy to connect, reliable and reusable up to 5 times
  • They enable the locking of the fiber optic inside the connector
  • A LED is used to test the connection
  • No glue or polishing required
  • They can be installed on 900 µm fiber optics
  • For 250 µm fiber optic use dedicated tubes, delivered with the connector; typical IL multimode OM3/OM4 = 0.1 db, single mode OS2 = 0.2 db (PC) and 0.3 db (APC)
  • OS2 single-mode connectors
  • Set of 12 connectors
  • 1 0 322 73 LC PC 9/125 µm, 900/250 µm

Main Features

  • Set of 12 connectors
  • LC UPC 9/125 µm, 900/250 µm