Product added to the list successfully!!!

New tag
PANEL 24LC DUPLEX MULTIMODE 1U

PANEL 24LC DUPLEX MULTIMODE 1U032162

  • Pack4

7126

Product Features

  • Metal equipped optic drawers with 4 cable inputs, supplied with fastening kit, 1 PE Ø 13.5 mm, coiling system and pigtail duct
  • Panel and optic port marking on dedicated marking areas

Main Features

  • Sliding
  • End of travel stop with 30° tilting
  • Maximum capacity either:- 24 ST and SC connectors- 48 LC connectors
  • Depth 220 mm, height 1 U
  • 24 LC duplex multi-mode connectors for 48 fibers