Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Power
Earth leakage relay and coils
Coil Ø300 mm - open - 2000 A max. earth leakage relay and coil
026098
Pack
1
Price On Request
-
+
Add To List
Characteristics
Product Features
For use with earth leakage relay Cat.No 0260 88
1 coil per DPX, DPX-I, DPX 3 and DPX 3 -I
Download Documents
Technical Document
Email
All
Coil Ø300 mm - open - 2000 A max. earth leakage relay and coil
DPX³ features
DPX³ technical charts
DPX³ graphs
DPX³ dimensions
Related Products
Coil Ø35 mm - 160 A max. earth leakage relay and coil
Coil Ø80 mm - 400 A max. earth leakage relay and coil
Coil Ø110 mm - 600 A max. earth leakage relay and coil
Coil Ø140 mm - 1200 A max. earth leakage relay and coil
Coil Ø210 mm - 1800 A max. earth leakage relay and coil
Coil Ø150 mm - open - 1200 A max. earth leakage relay and coil
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit