Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Power
CTX³ Mini contractors (6 to 16A)
CTX³ - 3-pole Mini Contactors(12 A) - 1 NO Control Voltage: 24 V=
417041
Amps
12 A
Pack
1
2196
-
+
Add To List
Characteristics
Product Features
With integrated auxiliary contact
Power terminals: screw terminals
Main Features
Conform to IEC 60947-1, 60947-4-1 and 60947-5-1
Related Products
CTX³ - 3-pole Mini Contactors(6 A) - 1 NO Control Voltage: 24 V~
CTX³ - 3-pole Mini Contactors(6 A) - 1 NO Control Voltage: 24 V=
CTX³ - 3-pole Mini Contactors(6 A) - 1 NO Control Voltage: 110 V~
CTX³ - 3-pole Mini Contactors(6 A) - 1 NO Control Voltage: 230 V~
CTX³ - 3-pole Mini Contactors(6 A) - 1 NO Control Voltage: 415 V~
CTX³ - 3-pole Mini Contactors(6 A) - 1 NC Control Voltage: 24 V~
CTX³ - 3-pole Mini Contactors(6 A) - 1 NC Control Voltage: 24 V=
CTX³ - 3-pole Mini Contactors(6 A) - 1 NC Control Voltage: 110 V~
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit