Product added to the list successfully!!!

Product no image

CTX³ - 4-pole Mini Contactors(20A) Control Voltage: 415 V~417149

  • Amps20 A
  • Pack1

1616

Product Features

  • Max. operating current AC 1: 20 A
  • Max. operating current AC 3: 16 A
  • Without integrated auxiliary contact
  • Power terminals: screw terminals

Main Features

  • Conform to IEC 60947-1, 60947-4-1 and 60947-5-1