Product added to the list successfully!!!

Product no image

Alpivar Capacitors - Heavy duty, 3 phase, 440 V - 50 Hz Nominal power 20(kVAr)VH2044CB

  • Pack1
  • Nominal Power

Product Features

  • Harmonic pollution 15% < SH/ST ? 25%Can be associated with 7% detuned reactors.

Main Features


  • Double or class II insulation.
  • Totally dry self-extinguishing polyurethane resin casing.
  • Internal protection for each winding using:
    • A self-healing metallised polypropylene film
    • An electric fuse
    • A disconnection device in case of overpressure
  • Colour: Casing RAL 7035
  • Cover RAL 7001
  • Conforming to IEC 60831-1 and 2

Download Documents

Alpivar Capacitors - Heavy duty, 3 phase, 440 V - 50 Hz Nominal power 20(kVAr)