Arteor Zigbee Lighting - Leading/trailing edge dimmer without neutral - 300 W067237
Product Features
- Receivers to be equipped with round or square key cover plates to be equipped with 2-module plates (p. 284 to 291)
- Standard key covers can be replaced by touch plates (p. 299), technical information on e-catalogue
- To be installed in flush-mounting boxes min. depth 40 mm
- To be equipped with 2-module support frames
- Connect to the load and can be controlled by remote control transmitters, scenario switches, mobile control units and detectors
Main Features
- Each active button on the receivers is identified by LED (with blue LED bar-graph)