Product added to the list successfully!!!

ArtMale XLR ; Mgsm
ArtMale XLR ; Mgsm
ArtMale XLR ; Mgsm

ArtMale XLR ; Mgsm572777

  • Pack1/20
  • ColourMagnesium

7594

Product Features

  • Neutrik male
  • For the stereo connection of any peripheral, microphone, mixing console
  • Recommended microphone cable: 1 x 0.22 mm 2 shielded audio pair
  • Recommended speaker cable: 1 x 1.5 mm 2 audio pair (will take 2.5 mm 2 )
  • Max. cable length: 50 m (beyond this an audio amplifier is recommended)
  • 2 modules 45 x 45 mm

Main Features

  • Provides the stereo link for microphone, amplifier, mixing console, etc
  • Recommended cable: 1 audio pair 0.14 mm2 to 0.5 mm2 shielded
  • Max. cable length: 50 m (without amplifier)