Product added to the list successfully!!!

Product no image

CTX³ 40 - 32 A(48 V=)416123

  • Pack1

7902

Product Features

  • With integrated auxiliary contacts
  • Power terminals: screw terminals

Main Features

  • Conform to IEC 60947-1, IEC 60947-4-1
  • Can be equipped with RTX 3 thermal relays add-on auxiliary contact blocks, time delay blocks, capacitor switching units and CTX 3 interlocking