Product added to the list successfully!!!

Product no image

LCS³ Zone distribution boxes Cat. 6a zone distribution boxes(STP)033549

Product Features

  • Fitted with 2 units of 6 x LCS³ connectors RJ 45 cat. 6a and RJ 45 blanking plates Supplied with Colring cable ties
  • Used for mounting LCS³ RJ 45 cat. 6A (p. 506), cat. 6 (p. 513) and cat. 5e (p. 519) connector units, fiber optic accessories or blanking plates
  • For ELV distribution in a zone Fitted with 2 units of 6 x cat. 6a RJ 45 LCS³ connectors and adaptability of the installation
  • Installed on false ceiling or false floor
  • Connect to the patch panel or the floor cabinet
  • Connection to workstation for RJ 45 cords
  • Can take switch Cat.No 0 335 02 or PoE injector
  • Cat.No 0 335 01 or 6-connector units Cat.No 0 335 76
  • Conform to standards UTE C 15-900, NF C 15-100,
  • NF C 20-730, EN 50-174.2, CEI 60950,
  • ISO/IEC 11801 Ed. 2.0, EN 50173-2 and TIA/EIA 568
  • Colour code TIA/EIA 568 A and C
  • Cords and cables: ISO 11801 Ed.2.0, EN 50173-1,
  • TIA/EIA 568
  • Technical characteristics:
    • polycarbonate PC hood
    • polypropylene PP base
    • RAL 7035
    • hold connector units in place in the box: 100 N
    • cables anchored on support using Colring cable ties

Download Documents

LCS³ Zone distribution boxes Cat. 6a zone distribution boxes(STP)

Related Products