Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
USB Chargers
(IS13252 (Part 1) / IEC 60950-1) Double USB Charger 2M 2400mA
(IS13252 (Part 1) / IEC 60950-1) Double USB Charger 2M 2400mA
(IS13252 (Part 1) / IEC 60950-1) Double USB Charger 2M 2400mA
USB chargers (IS13252 (Part 1) / IEC 609501)
Combi (Socket+USB)
(IS13252 (Part 1) / IEC 60950-1) Double USB Charger 2M 2400mA
USB Chargers
Product Title
Arteor-round - magnesium mechanisms- Double USB Charger 2M 2400mA
Cat No
573623
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions