Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanisms energy sockets power unit
Energy sockets
Energy sockets
Energy sockets
Multistandard socket
Power unit
Motor Starter
Modular MCB
Mechanisms energy sockets power unit
Product Title
Mylinc 6 A - 2/3 pin combined
Cat No
675550
-
+
Add To List
Product Title
Mylinc 6 A - 3 pin
Cat No
675551
-
+
Add To List
Product Title
Mylinc Universal socket 6 A - 2/3 pin combined
Cat No
675552
-
+
Add To List
Product Title
Mylinc Euro-us-socket 6/16 A - 2 pin
Cat No
675553
-
+
Add To List
Product Title
Mylinc 6/16 A - 3 pin combined
Cat No
675555
-
+
Add To List
Product Title
Mylinc 6/16A - 3 pin Combined Grey
Cat No
676305
-
+
Add To List
Product Title
Mylinc 6 A - 2/3 pin combined Grey
Cat No
676325
-
+
Add To List
Product Title
Mylinc 6 A - 3 pin - 2 module Grey
Cat No
676327
-
+
Add To List
Product Title
Mylinc Universal socket 6A-2/3 pin combined Grey
Cat No
676328
-
+
Add To List
Product Title
Mylinc Euro US socket Grey
Cat No
676329
-
+
Add To List
Product Title
Mylinc 6/10/13A - multistandard Grey
Cat No
676330
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions