Close Menu

Myrius 10A Switch 1 Way 2M White

(679205)

  • Myrius 10A Switch 1 Way 2M White
  • Myrius 10A Switch 1 Way 2M White
  • Myrius 10A Switch 1 Way 2M White
Numberofmodules 2
Pack 0/10/100
product features
  • Two module mechanisms
  • 2 modules 45 x 45 mm
main features
  • Finger Proof protection for IP 20 protection against accidental contact
  • Captive 'never to loose screws'
  • Tunnel terminal preventing screwdrivers from slipping
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • The latest IS 3854:1997
  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • Sockets are shuttered for child's safety against electric shocks
    • Two module mechanisms
    • 2 modules 45 x 45 mm
    • Finger Proof protection for IP 20 protection against accidental contact
    • Captive 'never to loose screws'
    • Tunnel terminal preventing screwdrivers from slipping
    • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
    • The latest IS 3854:1997
    • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
    • Sockets are shuttered for child's safety against electric shocks

find our products near you