Close Menu

Allzy - 16A Power Unit , AC & Geyser, 240V

(681118)

  • Allzy - 16A Power Unit , AC & Geyser, 240V
  • Allzy - 16A Power Unit , AC & Geyser, 240V
  • Allzy - 16A Power Unit , AC & Geyser, 240V
Numberofmodules 4M
Pack 1/5
product features
  • 16A Power Unit , AC & Geyser, 240V 4M White
main features
  • Polycarbonate material for long lige & robustness, Brass Terminals,ISI marked ( IS 3854),16A rated 3 pin Socket with shutter & Switch rated 32A at 240V AC, Self Extinguishing at 850 degrees / 30 secs. Flush & surface mounted,Module size 4M, Color White
    • 16A Power Unit , AC & Geyser, 240V 4M White
    • Polycarbonate material for long lige & robustness, Brass Terminals,ISI marked ( IS 3854),16A rated 3 pin Socket with shutter & Switch rated 32A at 240V AC, Self Extinguishing at 850 degrees / 30 secs. Flush & surface mounted,Module size 4M, Color White

find our products near you