Close Menu

Allzy - 6A Switch 1 way

(681100)

  • Allzy - 6A Switch 1 way
  • Allzy - 6A Switch 1 way
  • Allzy - 6A Switch 1 way
Numberofmodules 1M
Pack 1/20/200
product features
  • 6A Switch 1 way 1M White
main features
  • Rated current 6A at 240V AC, ISI marked ( IS 3854), IP20 protection ( protection against electric shock, live parts not exposed to the fingers), Captive screws ( ( screws do not fall, Avoid screwdriver slippage)),Switch tested for 1 lakh operations,Arc sheild ( for supressing arc visbility), Low sound levels ( double rocker mechanism) giving an ultra soft touchPolycarbonate material for long life & robusness.Brass Terminals, Self Extinguishing at 850 degrees / 30 secs. Flush & surface m
    • 6A Switch 1 way 1M White
    • Rated current 6A at 240V AC, ISI marked ( IS 3854), IP20 protection ( protection against electric shock, live parts not exposed to the fingers), Captive screws ( ( screws do not fall, Avoid screwdriver slippage)),Switch tested for 1 lakh operations,Arc sheild ( for supressing arc visbility), Low sound levels ( double rocker mechanism) giving an ultra soft touchPolycarbonate material for long life & robusness.Brass Terminals, Self Extinguishing at 850 degrees / 30 secs. Flush & surface m

find our products near you