Close Menu

Allzy - Electronic Bell 240V

(681145)

  • Allzy - Electronic Bell 240V
  • Allzy - Electronic Bell 240V
  • Allzy - Electronic Bell 240V
Numberofmodules 2M
Pack 1/10/100
product features
  • Electronic Bell 240V 2M White
main features
  • As a call bell in Office, House, Hospital, Other institutes.
  • For 2 Module 45 x 45 mm
  • Momentary operation with help of bell push Switch
  • Can be controlled by Push-Buttons
  • Can be associated to movement detectors
  • 240 V AC - 50 Hz
  • Tone level: 65 dB at 1 m
  • High Grade Polycarbonate material with Flame Retardant
  • Ultraviolet / Sun Protected - No Colour Fading
  • Shrouded Terminal - Minimises the risk electric shocks to installer
    • Electronic Bell 240V 2M White
    • As a call bell in Office, House, Hospital, Other institutes.
    • For 2 Module 45 x 45 mm
    • Momentary operation with help of bell push Switch
    • Can be controlled by Push-Buttons
    • Can be associated to movement detectors
    • 240 V AC - 50 Hz
    • Tone level: 65 dB at 1 m
    • High Grade Polycarbonate material with Flame Retardant
    • Ultraviolet / Sun Protected - No Colour Fading
    • Shrouded Terminal - Minimises the risk electric shocks to installer

find our products near you