Loading...
Close Menu

Allzy - Fan Regulator 360 degree 100W ( ISI mark)

(681141)

  • Allzy - Fan Regulator 360 degree 100W ( ISI mark)
  • Allzy - Fan Regulator 360 degree 100W ( ISI mark)
  • Allzy - Fan Regulator 360 degree 100W ( ISI mark)
Numberofmodules 2M
Pack 1/10/100
product features
  • Fan Regulator 360 degree 100W ( ISI mark) 2M White
main features
  • 5 Steps Ceiling Fan controller for 100W
  • 360° Rotation
  • For 2 module 45 x 45 mm
  • ISI mark conforming to IS 11037
  • Screw and plate terminals
  • Easy installation and removal of the mechanism on the support frame thanks to the new generation of plastic hooking system
  • High Grade Polycarbonate material with Flame Retardant
  • Top Marking - Assisting electrician to install product properly
  • Flexible clip on mechanism
    • Fan Regulator 360 degree 100W ( ISI mark) 2M White
    • 5 Steps Ceiling Fan controller for 100W
    • 360° Rotation
    • For 2 module 45 x 45 mm
    • ISI mark conforming to IS 11037
    • Screw and plate terminals
    • Easy installation and removal of the mechanism on the support frame thanks to the new generation of plastic hooking system
    • High Grade Polycarbonate material with Flame Retardant
    • Top Marking - Assisting electrician to install product properly
    • Flexible clip on mechanism

find our products near you