Alpimatic racks with detuned reactors - Standard class - Max. 470 V Nominal power 25(kVAr)
(R5.2540.189)
Nominalpower | 25 |
Pack | 1 |
- Harmonic pollution 25% < SH/ST ? 35%
- Factory connected units for integration in universal cabinets for automatic compensation systems
- Heavy duty capacitor with series reactor versions (detuned reactors):
- 1 Alpivar2 capacitor
- 1 contactor suitable for the capacitive currents
- 1 detuned reactor with thermal protection
- 1 set of 3 HRC fuses
- 1 set of modular copper busbars with junction bars for connecting several racks
- 1 steel frame on which the components are assem
Alpivar 2 racksTechnical specifications
Download brochureAlpivar 2 racks Dimensions
Download brochure- Harmonic pollution 25% < SH/ST ? 35%
- Factory connected units for integration in universal cabinets for automatic compensation systems
- Heavy duty capacitor with series reactor versions (detuned reactors):
- 1 Alpivar2 capacitor
- 1 contactor suitable for the capacitive currents
- 1 detuned reactor with thermal protection
- 1 set of 3 HRC fuses
- 1 set of modular copper busbars with junction bars for connecting several racks
- 1 steel frame on which the components are assem