Alpivar Capacitors - Heavy duty, 3 phase, 440 V - 50 Hz Nominal power 5(kVAr)
(VH544CB)
Nominalpower | 5 |
Pack | 1 |
- Harmonic pollution 15% < SH/ST ? 25%Can be associated with 7% detuned reactors.
- Double or class II insulation.
- Totally dry self-extinguishing polyurethane resin casing.
- Internal protection for each winding using:
- A self-healing metallised polypropylene film
- An electric fuse
- A disconnection device in case of overpressure
- Colour: Casing RAL 7035
- Cover RAL 7001
- Conforming to IEC 60831-1 and 2<
Alpivar 2 capacitors Technical Specifications
Download brochureAlpivar 2 capacitors Dimensions
Download brochure- Harmonic pollution 15% < SH/ST ? 25%Can be associated with 7% detuned reactors.
- Double or class II insulation.
- Totally dry self-extinguishing polyurethane resin casing.
- Internal protection for each winding using:
- A self-healing metallised polypropylene film
- An electric fuse
- A disconnection device in case of overpressure
- Colour: Casing RAL 7035
- Cover RAL 7001
- Conforming to IEC 60831-1 and 2<