Close Menu

Arteor - 2-way switch with indicator Red LED supplied 20 AX - 230 V~ 2 module(White)

(5720 42)

  • Arteor - 2-way switch with indicator Red LED supplied 20 AX - 230 V~ 2 module(White)
  • Arteor - 2-way switch with indicator Red LED supplied 20 AX - 230 V~ 2 module(White)
  • Arteor - 2-way switch with indicator Red LED supplied 20 AX - 230 V~ 2 module(White)
  • Arteor - 2-way switch with indicator Red LED supplied 20 AX - 230 V~ 2 module(White)
Colour White
Pack 10/100
product features
  • Two module mechanisms
  • 2 modules 45 x 45 mm
main features
  • Finger Proof protection for IP 20 protection against accidental contact
  • Captive 'never to loose screws'
  • Tunnel terminal preventing screwdrivers from slipping
  • Life of LED is 50000 burning hours. Consumes 0.76W
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • The latest IS 3854:1997
  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • Sockets are shuttered for child
documents

Arteor mechanisms switches and accessories

Download brochure
    • Two module mechanisms
    • 2 modules 45 x 45 mm
    • Finger Proof protection for IP 20 protection against accidental contact
    • Captive 'never to loose screws'
    • Tunnel terminal preventing screwdrivers from slipping
    • Life of LED is 50000 burning hours. Consumes 0.76W
    • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
    • The latest IS 3854:1997
    • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
    • Sockets are shuttered for child

find our products near you