Close Menu

Arteor Socket Module - Neutral white

(574200)

  • Arteor Socket Module - Neutral white
Numberofmodules 1
Pack 1/12
product features
  • Wired Socket Module
  • 1 Module
  • 240V Ac
  • 16A - 3680 W
  • 50-60 Hz
  • 1.5 To 2.5 Mm2 Rigid Wire
main features
  • Connected Socket Module Which Can Be Controlled By A Wireless Lighting Control And/Or Remotely Via A Smartphone,Tablet Or Computer.
  • Can Be Used To Measure Instantaneous And Total Consumption Of The Connected Device,Which Can Be Viewed On The Home + Control App.
  • Built-In Protection Against Electrical Overloads, For Increased Safety.
  • Installation In Box 40 Mm Deep(Minimum), Instead Of A Standard Socket Outlet.
    • Wired Socket Module
    • 1 Module
    • 240V Ac
    • 16A - 3680 W
    • 50-60 Hz
    • 1.5 To 2.5 Mm2 Rigid Wire
    • Connected Socket Module Which Can Be Controlled By A Wireless Lighting Control And/Or Remotely Via A Smartphone,Tablet Or Computer.
    • Can Be Used To Measure Instantaneous And Total Consumption Of The Connected Device,Which Can Be Viewed On The Home + Control App.
    • Built-In Protection Against Electrical Overloads, For Increased Safety.
    • Installation In Box 40 Mm Deep(Minimum), Instead Of A Standard Socket Outlet.

find our products near you