Close Menu

Arteor Switch 1D 1 Module - Neutral Champagne

(574229)

  • Arteor Switch 1D 1 Module - Neutral Champagne
  • Arteor Switch 1D 1 Module - Neutral Champagne
Numberofmodules 1
Pack 1/24
product features
  • Smart Light Switch With Neutral
  • 1 Module
  • 240V Ac
  • 50-60 Hz
  • 1.5 Mm2 Rigid Wire
main features
  • With Neutral, 2 Wires.
  • For Local Or Remote Control Of Lighting Devices And Other Controls.
  • Can Be Combined With One Or More Wireless Lighting Controls.
  • Can Be Installed In Place Of An Existing Push Button In A Flush Mounting Bix 40 Mm Deep.
  • Push Button For All Types Of Lamps:
  • Led : 100W Max
  • Halogen : 500W Max -
  • Cfl : 100W Max
  • Flurescent Tube - 250Va Max
    • Smart Light Switch With Neutral
    • 1 Module
    • 240V Ac
    • 50-60 Hz
    • 1.5 Mm2 Rigid Wire
    • With Neutral, 2 Wires.
    • For Local Or Remote Control Of Lighting Devices And Other Controls.
    • Can Be Combined With One Or More Wireless Lighting Controls.
    • Can Be Installed In Place Of An Existing Push Button In A Flush Mounting Bix 40 Mm Deep.
    • Push Button For All Types Of Lamps:
    • Led : 100W Max
    • Halogen : 500W Max -
    • Cfl : 100W Max
    • Flurescent Tube - 250Va Max

find our products near you