Close Menu

Audio/video system Multi-participant transmitter HD15+3.5 mm Jack Audio/video multi-participant transmitter HD15+3.5 mm JackWhite - 4 modules

(5720 26*)

  • Audio/video system Multi-participant transmitter HD15+3.5 mm Jack Audio/video multi-participant transmitter HD15+3.5 mm JackWhite - 4 modules
Pack 4
product features
  • Allows the different participants in a meeting room to broadcast a presentation on their PC by pressing the shutter button control without disconnecting the cable from the projector
  • Must be associated with other transmitters and one receiver
  • Can be installed in pop-up, desktop multi-outlet extensions and DLP trunking
  • The video link is via an HD15 connector and the stereo audio link is via a 3.5 mm Jack HD15+3.5 mm
  • Jack cord length 2 m included for connection t
  • main features
  • Allows the different participants in a meeting room to broadcast a presentation on their PC by pressing the shutter button control without disconnecting the cable from the projector
  • Must be associated with other transmitters and one receiver
  • Can be installed in pop-up, desktop multi-outlet extensions and DLP trunking
  • The video link is via an HD15 connector and the stereo audio link is via a 3.5 mm Jack HD15+3.5 mm
  • Jack cord length 2 m included for connection t
  • documents

    Selection chart for panels and cords for audio/video applications

    Download brochure
    • Allows the different participants in a meeting room to broadcast a presentation on their PC by pressing the shutter button control without disconnecting the cable from the projector
    • Must be associated with other transmitters and one receiver
    • Can be installed in pop-up, desktop multi-outlet extensions and DLP trunking
    • The video link is via an HD15 connector and the stereo audio link is via a 3.5 mm Jack HD15+3.5 mm
    • Jack cord length 2 m included for connection t
    • Allows the different participants in a meeting room to broadcast a presentation on their PC by pressing the shutter button control without disconnecting the cable from the projector
    • Must be associated with other transmitters and one receiver
    • Can be installed in pop-up, desktop multi-outlet extensions and DLP trunking
    • The video link is via an HD15 connector and the stereo audio link is via a 3.5 mm Jack HD15+3.5 mm
    • Jack cord length 2 m included for connection t

    find our products near you