Close Menu

DPX³ 160 MCCB 3P Breaking capacity Icu 16 kA (400 V~) 80A

(4200 04)

  • DPX³ 160 MCCB 3P Breaking capacity Icu 16 kA (400 V~) 80A
Ampere 80
Pack 1
Pole 3
product features
  • Thermal adjustable from 0.8 to 1 In
  • Magnetic fixed at 10 In (fixed at 400 A for In 16 A and 25 A)
main features
  • MCCBs for switching, remote tripping and protection of low voltage electrical system
  • Supplied with cage terminals 70 mm2 max. (flexible cable) or 95 mm2 max. rigid cable with accessories
  • Can be fitted with accessories and DPX3 common auxiliaires
  • Conform to IEC 60947-2
documents

DPX³ dimensions

Download brochure

DPX³ features

Download brochure

DPX³ graphs

Download brochure

DPX³ technical charts

Download brochure
    • Thermal adjustable from 0.8 to 1 In
    • Magnetic fixed at 10 In (fixed at 400 A for In 16 A and 25 A)
    • MCCBs for switching, remote tripping and protection of low voltage electrical system
    • Supplied with cage terminals 70 mm2 max. (flexible cable) or 95 mm2 max. rigid cable with accessories
    • Can be fitted with accessories and DPX3 common auxiliaires
    • Conform to IEC 60947-2

find our products near you