Close Menu

DX³ MCBs - Single pole 240/415 V~ Nominal rating 1(A)

(4085 81)

  • DX³ MCBs - Single pole 240/415 V~ Nominal rating 1(A)
Numberofmodules 1
Pack 1/10/0120
main features
  • 10 kA ISI marked as per IS/IEC 60898-1 2002
  • Integrated label holder
  • Sliding bottom clamp
  • Improved air channels
  • Color coded On/Off indication on dolly
  • Biconnect lower terminals
  • IP 20 protected terminals
  • Sliding shutters
  • DC - 80 V per pole - 1 kA
documents

Reactors Technical Specifications

Download brochure

Reactors Dimensions

Download brochure
    • 10 kA ISI marked as per IS/IEC 60898-1 2002
    • Integrated label holder
    • Sliding bottom clamp
    • Improved air channels
    • Color coded On/Off indication on dolly
    • Biconnect lower terminals
    • IP 20 protected terminals
    • Sliding shutters
    • DC - 80 V per pole - 1 kA

find our products near you