DX³ MCBs - Single pole 240/415 V~ Nominal rating 16(A)
(4085 92)
Numberofmodules | 1 |
Pack | 1/10/0120 |
- 10 kA ISI marked as per IS/IEC 60898-1 2002
- Integrated label holder
- Sliding bottom clamp
- Improved air channels
- Color coded On/Off indication on dolly
- Biconnect lower terminals
- IP 20 protected terminals
- Sliding shutters
- DC - 80 V per pole - 1 kA
DX³ MCBs Technical Data
Download brochureDX³ features
Download brochureDX³ graphs
Download brochureDX³ selection chart
Download brochureDX³ technical charts
Download brochure- 10 kA ISI marked as per IS/IEC 60898-1 2002
- Integrated label holder
- Sliding bottom clamp
- Improved air channels
- Color coded On/Off indication on dolly
- Biconnect lower terminals
- IP 20 protected terminals
- Sliding shutters
- DC - 80 V per pole - 1 kA