Loading...
Close Menu

F/UTP - 4 pairs

(033786)

  • F/UTP - 4 pairs
Pack 500
product features
  • 4 twisted pair cables, 100 O
  • LSOH sheath: without halogens
  • EIA/TIA colour code
  • Compliant with ISO/IEC 11801 edition 3.0 (2017) and EIA/TIA 568 C2-1 standards
main features
  • Performance 2000 MHz
  • Length 500 m supplied on drum. Weight 42 kg
    • 4 twisted pair cables, 100 O
    • LSOH sheath: without halogens
    • EIA/TIA colour code
    • Compliant with ISO/IEC 11801 edition 3.0 (2017) and EIA/TIA 568 C2-1 standards
    • Performance 2000 MHz
    • Length 500 m supplied on drum. Weight 42 kg

find our products near you