Close Menu

Lighting Management sensors - Dimming - DALI ballast

(0488 51)

  • Lighting Management sensors - Dimming - DALI ballast
Pack 1
product features
  • 2 DALI outputs (32 ballasts max.) and 1 ventilation output (volt-free contact)
  • Used to dim the light level on the window side of a room (where there is more natural light) separately from the corridor side
  • Used to control a maximum of 32 DALI ballasts
  • Connection via screw terminals
  • 1 sensor input, 2 inputs for auxiliaries
  • 2 outputs
  • Can be used with a pushbutton, including a pushbutton with LED indicator, Cat.Nos 0770 40/33 for manual s
main features
  • Ceiling mounted or installed in Cablofil cable trays (see Legrand Cable Management catalogue)
  • Connection to sensors (Cat.Nos 0488 20/22/30/24/23/25 and 0784 85/86) by cord or RJ 45 cable or BUS/SCS cable to be fitted with
  • RJ 45 connector Cat.No 0488 72 (p. 571)
documents

Configuration tools and accessories technical

Download brochure
    • 2 DALI outputs (32 ballasts max.) and 1 ventilation output (volt-free contact)
    • Used to dim the light level on the window side of a room (where there is more natural light) separately from the corridor side
    • Used to control a maximum of 32 DALI ballasts
    • Connection via screw terminals
    • 1 sensor input, 2 inputs for auxiliaries
    • 2 outputs
    • Can be used with a pushbutton, including a pushbutton with LED indicator, Cat.Nos 0770 40/33 for manual s
      • Ceiling mounted or installed in Cablofil cable trays (see Legrand Cable Management catalogue)
      • Connection to sensors (Cat.Nos 0488 20/22/30/24/23/25 and 0784 85/86) by cord or RJ 45 cable or BUS/SCS cable to be fitted with
      • RJ 45 connector Cat.No 0488 72 (p. 571)

find our products near you