Close Menu

Lighting Management sensors - Dual technology wall mounted Lighting Management sensors with presence output(Surface mounted on wall)

(0489 16)

  • Lighting Management sensors - Dual technology wall mounted Lighting Management sensors with presence output(Surface mounted on wall)
Pack 1
product features
  • Dual technology wall mounted Lighting Management sensors with presence output 180ø infrared and ultrasonic detection, range (front) 8 m
  • Recommended fixing height: 2.5 m
  • 3-wire with neutral
  • IP 42
  • Additional 2 A contact for HVAC control based on
  • presence data
  • Consumption: 0.4 W on standby
  • Optimum distance between 2 sensors: 10 m
  • Surface mounted on ceiling using accessory Cat.No 0489 71 (p. 568)
  • Suitable for meeti
main features
  • Check presence and light level continuously, switch off when there is sufficient natural light
  • Manual switch-on and manual or automatic switch-off (factory setting)
  • Can be used with pushbutton Cat.No 0770 40 (or illuminated pushbutton Cat.No 0770 33) for manual switch-on and manual or automatic switch-off
  • Infrared and ultrasonic motion sensors for workplaces, providing precise presence detection as soon as the wave transmitted by the sensor is modified (for e
documents

Coverage patterns technical

Download brochure

Motion and Lighting Management sensors for 1 circuit selection chart

Download brochure
    • Dual technology wall mounted Lighting Management sensors with presence output 180ø infrared and ultrasonic detection, range (front) 8 m
    • Recommended fixing height: 2.5 m
    • 3-wire with neutral
    • IP 42
    • Additional 2 A contact for HVAC control based on
    • presence data
    • Consumption: 0.4 W on standby
    • Optimum distance between 2 sensors: 10 m
    • Surface mounted on ceiling using accessory Cat.No 0489 71 (p. 568)
    • Suitable for meeti
      • Check presence and light level continuously, switch off when there is sufficient natural light
      • Manual switch-on and manual or automatic switch-off (factory setting)
      • Can be used with pushbutton Cat.No 0770 40 (or illuminated pushbutton Cat.No 0770 33) for manual switch-on and manual or automatic switch-off
      • Infrared and ultrasonic motion sensors for workplaces, providing precise presence detection as soon as the wave transmitted by the sensor is modified (for e

find our products near you