Close Menu

Lighting Management sensors - PIR ceiling mounted Lighting Management sensors 360ø infrared detection, range ?8 m(Ceiling mounted)

(0488 08)

  • Lighting Management sensors - PIR ceiling mounted Lighting Management sensors 360ø infrared detection, range ?8 m(Ceiling mounted)
Pack 1
product features
  • PIR ceiling mounted Lighting Management sensors 360ø infrared detection, range ?8 m
  • Optimum distance between 2 sensors: 6 m
  • Fast connection
  • Fix directly to a false ceiling with mounting claws (included) or installed in a Batibox box, depth 50 mm, Cat.No 0893 58
  • 3-wire with neutral
  • Standby consumption: 0.4 W
  • Recommended fixing height: 2.5 m
main features
  • Check presence and natural light level continuously, switch off when there is sufficient natural light
  • Occupancy mode (automatic switch-on/off factory setting).
  • Can be used with pushbutton Cat.No 0770 40 (or illuminated pushbutton Cat.No 0770 33) for vacancy mode (manual switch-on and manual or automatic switch-off).
  • Precise on-site adjustment using configuration tool Cat.No 0882 30 (p. 568)
  • Adjustable time delay: 5 s to 59 min. Light level threshol
documents

Coverage patterns technical

Download brochure

Motion and Lighting Management sensors for 1 circuit selection chart

Download brochure
    • PIR ceiling mounted Lighting Management sensors 360ø infrared detection, range ?8 m
    • Optimum distance between 2 sensors: 6 m
    • Fast connection
    • Fix directly to a false ceiling with mounting claws (included) or installed in a Batibox box, depth 50 mm, Cat.No 0893 58
    • 3-wire with neutral
    • Standby consumption: 0.4 W
    • Recommended fixing height: 2.5 m
    • Check presence and natural light level continuously, switch off when there is sufficient natural light
    • Occupancy mode (automatic switch-on/off factory setting).
    • Can be used with pushbutton Cat.No 0770 40 (or illuminated pushbutton Cat.No 0770 33) for vacancy mode (manual switch-on and manual or automatic switch-off).
    • Precise on-site adjustment using configuration tool Cat.No 0882 30 (p. 568)
    • Adjustable time delay: 5 s to 59 min. Light level threshol

find our products near you