Close Menu

Lighting Management sensors - PIR ceiling mounted Lighting Management sensors 360ø infrared detection, ?8 m range Without 2 A contact for HVAC control(Ceiling mounted)

(0488 00)

  • Lighting Management sensors - PIR ceiling mounted Lighting Management sensors 360ø infrared detection, ?8 m range Without 2 A contact for HVAC control(Ceiling mounted)
Pack 1
product features
  • PIR ceiling mounted Lighting Management sensors
  • 360ø infrared detection, ?8 m range
  • 3-wire with neutral
  • Optimum distance between 2 sensors: 6 m
  • Standby consumption: 0.4 W
  • Fixes directly to a false ceiling with mounting claws (included) or installed in a Batibox box, depth 50 mm
  • Surface mounted on ceiling using accessory Cat.No 0488 75 (p. 568)
  • IP 41
main features
  • Check presence and light level continuously, switch off when there is sufficient natural light
  • Manual switch-on and manual or automatic switch-off (factory setting)
  • Can be used with pushbutton Cat.No 0770 40 (or illuminated pushbutton Cat.No 0770 33) for manual switch-on and manual or automatic switch-off
  • Infrared and ultrasonic motion sensors for workplaces, providing precise presence detection as soon as the wave transmitted by the sensor is modified (for e
documents

Coverage patterns technical

Download brochure

Motion and Lighting Management sensors for 1 circuit selection chart

Download brochure
    • PIR ceiling mounted Lighting Management sensors
    • 360ø infrared detection, ?8 m range
    • 3-wire with neutral
    • Optimum distance between 2 sensors: 6 m
    • Standby consumption: 0.4 W
    • Fixes directly to a false ceiling with mounting claws (included) or installed in a Batibox box, depth 50 mm
    • Surface mounted on ceiling using accessory Cat.No 0488 75 (p. 568)
    • IP 41
    • Check presence and light level continuously, switch off when there is sufficient natural light
    • Manual switch-on and manual or automatic switch-off (factory setting)
    • Can be used with pushbutton Cat.No 0770 40 (or illuminated pushbutton Cat.No 0770 33) for manual switch-on and manual or automatic switch-off
    • Infrared and ultrasonic motion sensors for workplaces, providing precise presence detection as soon as the wave transmitted by the sensor is modified (for e

find our products near you