Close Menu

Lighting Management sensors - Surface mounted(140ø infrared detection with directional head)

(0488 25)

  • Lighting Management sensors - Surface mounted(140ø infrared detection with directional head)
Pack 1
product features
  • 140ø infrared detection with directional head, range 30 m
  • IP 42
  • Consumption: 0.2 W on standby
  • Supplied with fixing plate
main features
  • Check presence and light level continuously, switch off when there is sufficient natural light
  • Automatic switch-on/off (factory setting)
  • Precise on-site adjustment using configuration tool (p. 568)
  • Connect to controllers by cord or RJ 45 cable or BUS/SCS cable to be fitted with RJ 45 connector Cat.No 0488 72 (p. 568)
documents

Room controller technical

Download brochure

Motion and Lighting Management sensors for 1 circuit selection chart

Download brochure

Motion sensors and Lighting Management sensors for controllers technical

Download brochure
    • 140ø infrared detection with directional head, range 30 m
    • IP 42
    • Consumption: 0.2 W on standby
    • Supplied with fixing plate
    • Check presence and light level continuously, switch off when there is sufficient natural light
    • Automatic switch-on/off (factory setting)
    • Precise on-site adjustment using configuration tool (p. 568)
    • Connect to controllers by cord or RJ 45 cable or BUS/SCS cable to be fitted with RJ 45 connector Cat.No 0488 72 (p. 568)

find our products near you