Close Menu

LINEA 3000 pushbutton panel

(343093)

  • LINEA 3000 pushbutton panel
Numberofmodules NA
Pack 1
product features
  • Linea 3000 wall mounted 2-Wires video pushbutton panel
main features
  • Linea 3000 wall mounted 2-Wires video pushbutton panel with Zamak black finish front cover, wide angle colour camera and proximity reader.
  • Fitted with white LED for the lighting of the shooting field in low light conditions.
  • Can be set up for one or two family installation.
  • It provides the possibility of opening an electrical door lock directly connected to clamps S+ and S- (18 V 4 A impulsive, 250 mA holding current, 30 ohm max).
  • Can manage a maximum
    • Linea 3000 wall mounted 2-Wires video pushbutton panel
    • Linea 3000 wall mounted 2-Wires video pushbutton panel with Zamak black finish front cover, wide angle colour camera and proximity reader.
    • Fitted with white LED for the lighting of the shooting field in low light conditions.
    • Can be set up for one or two family installation.
    • It provides the possibility of opening an electrical door lock directly connected to clamps S+ and S- (18 V 4 A impulsive, 250 mA holding current, 30 ohm max).
    • Can manage a maximum

find our products near you