- PIR wall and ceiling mounted motion sensor 360ø infrared detection with directional head,
- range ?8 m
- Fixes directly to ceiling or wall (min. height: 1.70 m)
- 3-wire with neutral
- IP 55
- Light level threshold: 1 to 1000 lux
- Adjustable time delay: 12 s to 16 min
- Standby consumption: 0.4 W
- Optimum distance between 2 sensors: 6 m
- Automatic on/off
- Manual adjustment of light level threshold and time delay via potentiometer
- All load 8.5 A - 240 V
Arteor automatic switches, single pole latching relays
Download brochureCoverage patterns technical
Download brochureMotion and Lighting Management sensors for 1 circuit selection chart
Download brochureMotion sensors for 1 circuit detection areas and load table technical
Download brochureMotion sensors and Lighting Management sensors for controllers technical
Download brochure- PIR wall and ceiling mounted motion sensor 360ø infrared detection with directional head,
- range ?8 m
- Fixes directly to ceiling or wall (min. height: 1.70 m)
- 3-wire with neutral
- IP 55
- Light level threshold: 1 to 1000 lux
- Adjustable time delay: 12 s to 16 min
- Standby consumption: 0.4 W
- Optimum distance between 2 sensors: 6 m
- Automatic on/off
- Manual adjustment of light level threshold and time delay via potentiometer
- All load 8.5 A - 240 V