Close Menu

Motion sensors - Ceiling mounted(White)

(0697 80)

  • Motion sensors - Ceiling mounted(White)
Pack 1
product features
  • PIR wall and ceiling mounted motion sensor 360ø infrared detection with directional head,
  • range ?8 m
  • Fixes directly to ceiling or wall (min. height: 1.70 m)
  • 3-wire with neutral
  • IP 55
  • Light level threshold: 1 to 1000 lux
  • Adjustable time delay: 12 s to 16 min
  • Standby consumption: 0.4 W
  • Optimum distance between 2 sensors: 6 m
main features
  • Automatic on/off
  • Manual adjustment of light level threshold and time delay via potentiometer
  • All load 8.5 A - 240 V
documents

Arteor automatic switches, single pole latching relays

Download brochure

Coverage patterns technical

Download brochure

Motion and Lighting Management sensors for 1 circuit selection chart

Download brochure

Motion sensors for 1 circuit detection areas and load table technical

Download brochure

Motion sensors and Lighting Management sensors for controllers technical

Download brochure
    • PIR wall and ceiling mounted motion sensor 360ø infrared detection with directional head,
    • range ?8 m
    • Fixes directly to ceiling or wall (min. height: 1.70 m)
    • 3-wire with neutral
    • IP 55
    • Light level threshold: 1 to 1000 lux
    • Adjustable time delay: 12 s to 16 min
    • Standby consumption: 0.4 W
    • Optimum distance between 2 sensors: 6 m
    • Automatic on/off
    • Manual adjustment of light level threshold and time delay via potentiometer
    • All load 8.5 A - 240 V

find our products near you