- PIR wall mounted motion sensor 180ø infrared detection, range 8 m
- Recommended fixing height: 2.5 m 3-wire with neutral IP 42
- Light level threshold: 1 to 1000 lux
- Adjustable time delay: 5 s to 30 min
- Standby consumption: 0.7 W
- For direct surface mounting on wall
- Can be mounted in/on a corner using accessory
- Cat.No 0489 71 (p. 568)
- Automatic on/off
- Manual adjustment of light level threshold and time delay via potentiometer
- All load 8.5 A - 240 V
Arteor automatic switches, single pole latching relays
Download brochureCoverage patterns technical
Download brochureMotion and Lighting Management sensors for 1 circuit selection chart
Download brochureMotion sensors for 1 circuit detection areas and load table technical
Download brochureMotion sensors and Lighting Management sensors for controllers technical
Download brochure- PIR wall mounted motion sensor 180ø infrared detection, range 8 m
- Recommended fixing height: 2.5 m 3-wire with neutral IP 42
- Light level threshold: 1 to 1000 lux
- Adjustable time delay: 5 s to 30 min
- Standby consumption: 0.7 W
- For direct surface mounting on wall
- Can be mounted in/on a corner using accessory
- Cat.No 0489 71 (p. 568)
- Automatic on/off
- Manual adjustment of light level threshold and time delay via potentiometer
- All load 8.5 A - 240 V