Myrius 6A Switch 1 Way 1M With Fan Marking White
(679204)
Numberofmodules | 1 |
Pack | 0/20/200 |
- Single module mechanisms
- 1 module 22.5 x 45 mm
- Finger Proof protection for IP 20 protection against accidental contact
- Captive 'never to loose screws'
- Tunnel terminal preventing screwdrivers from slipping
- Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
- The latest IS 3854:1997
- Fully shrouded internal mechanism under the rocker preventing visibility of sparks
- Sockets are shuttered for child's safety against electric shocks
- Single module mechanisms
- 1 module 22.5 x 45 mm
- Finger Proof protection for IP 20 protection against accidental contact
- Captive 'never to loose screws'
- Tunnel terminal preventing screwdrivers from slipping
- Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
- The latest IS 3854:1997
- Fully shrouded internal mechanism under the rocker preventing visibility of sparks
- Sockets are shuttered for child's safety against electric shocks