Digital Infrastructure
Legrand's global solutions for data communication perfectly address the key challenges for digital networks: performance, scalability and efficiency. These are the key drivers throughout this extensive product portfolio, ensuring customers benefit from the latest technology that can adapt to the changing needs of the infrastructure.
Legrand Cabling System (LCS³)
Download brochure1 - What Products Does the LCS3 Offer?
Legrand LCS3 has an extensive portfolio of:
- End to end structured cabling in copper & fibre
- Network & server racks
- PDU & audio/video system solutions
2 - How Can the LCS3 Help Me?
Legrand LCS3 offers excellence for data centers and local networks.
- Performance: LCS3 offers three systems, including copper, fibre optic, and their blend, which ensure 100 Gbps ethernet applications & Cat. 8 solutions.
- Scalability: LCS3 offers new systems to facilitate wiring & installation and increase data transfer speed with both the copper and fibre optic solutions.
- PDU & audio/video system solutionsEfficiency: With high-density patch panels a2nd 48 ports instead of 24, space is reduced, making future upgrades easier.
3 - How Can LCS3 Help in Improving Cable Management?
Structured cabling is important for the reliability and optimum performance of your data center. Cable Management is a part of CMS products. LCS3 provides management solutions within your rack, ensuring flexibility and accessibility.
4 - Which Devices Can Be Connected to the LCS3 Cables?
Both copper and fiber components can be connected to Legrand LCS3.
Copper Components Include:
- RJ45 Sockets
- Patch Panels
- Patch Cords
Fibre Components Include:
- Fibre Panels
- Fibre Pigtails
- Fibre Patch Cords
5 - How Does the LCS3 Help Me Achieve a Structured Cabling System?
- LCS3 ensures optimum performance for data centers. The solution is modular & scalable.
- LCS3 solution meets all global standards ISO/IEC 11801, Europe standard CENELEC EN 50173 & American standard ANSI/TIA-568 in terms of performance.
-
Audio/video system Jack sockets 3.5 mm Preterminated so...
-
Audio/video system Jack sockets 3.5 mm Preterminated so...
-
Audio/video system Infrared ON/STANDBY control Infrared...
-
Audio/video system Display port sockets Preterminated s...
-
Audio/video system Display port sockets Preterminated s...
-
Audio/video system Female 2 RCA socket Preterminated(Wh...
-
Audio/video system Female 2 RCA socket Preterminated(Ma...
-
Audio/video system Female 3 RCA socket Preterminated(Wh...
-
Audio/video system Female 3 RCA socket Preterminated(Ma...
-
Audio/video system Female USB DATA sockets Preterminate...
-
Audio/video system Female USB DATA sockets Preterminate...
-
Audio/video system Audio socket Loudspeakers sockets(Wh...
-
Audio/video system Audio socket Loudspeakers sockets(Wh...
-
Audio/video system Female USB DATA amplifier Female USB...
-
Audio/video system Cords HD15 cord
-
Audio/video system Cords HDMI 1.4 cord(Length 1.5 m)
-
Audio/video system Cords HDMI 1.4 cord(Length 1.5 m)
-
Audio/video system Cords HDMI 1.4 cord(Length 5 m)