Advantages of Having a Legrand Desktop Power Center - Smart Spaces
LOADING

Type to search

Advantages of Having a Legrand Desktop Power Center

Advantages of Having a Legrand Desktop Power Center

In today’s modern, technology-driven world, our workspaces have become increasingly reliant on electronic devices. From laptops and smartphones to tablets and external hard drives, these devices require a constant and reliable power supply. However, the proliferation of these devices can often lead to a cluttered and unsightly workspace filled with tangled wires and multiple power strips. This is where a Legrand Desktop Power Center becomes a valuable asset.

What is a Desktop Power Center?

A Legrand desktop power center is a compact and versatile device designed to provide organised and convenient power access for your electronic devices. It typically features multiple electrical outlets and USB module ports, letting you plug in and charge your devices taking away the need for excessive extension cords or power strips.

Key Advantages of Using a Desktop Power Center

  • Enhanced Organisation: One of the most significant advantages of using a desktop power center is the enhanced organisation it has to offer. By consolidating all your power cords and devices into a single unit, you can eliminate the clutter and tangled wires that often accompany multiple power strips.
  • Increased Safety: Desktop power centers are designed with safety in mind. They often feature childproof outlets and built-in surge protection, helping to prevent electrical accidents and protect your devices from power surges. Additionally, by reducing the number of extension cords and power strips, you can minimise the risk of tripping hazards.
  • Improved Efficiency: With a desktop power center, you can easily locate and access your devices, reducing the time it takes to get started on your work. Additionally, the built-in USB module ports allow you to quickly charge your devices without the need for additional adapters.
  • Aesthetic Appeal: Desktop power centers are available in a range of styles and finishes, so it is easier to find one that complements your workspace. Whether you like a sleek and modern design or a more traditional look, there is a power center to suit your taste.
  • Easy Installation:Installing a desktop power center is usually a straightforward process that can be completed in a matter of minutes. Many models come with pre drilled mounting holes and include the necessary hardware, making it easy to attach the center to your desk, table, or wall.

 

Choosing the Right Desktop Power Center for Your Needs

When selecting a desktop power center, it’s very important to consider several factors to ensure it meets your specific requirements. Here are some key points to keep in mind:

1. Power Requirements:

  • Device Compatibility: When assessing your power requirements, consider whether a 6/8 Module power center, with or without USB ports, best suits your needs. These modules offer flexibility in terms of the number of outlets, with the added option of integrated USB ports for convenient device charging. Ensure that the chosen power center can handle the total wattage of your equipment and provide enough outlets for all your devices.
  • Future Expansion: It’s essential to consider your future power needs. A 6/8 Module power center with USB ports offers the convenience of charging multiple devices simultaneously, while a module without USB ports may offer more traditional outlets. Evaluate whether the power center can be easily expanded or upgraded to accommodate additional devices, ensuring it remains functional as your power demands grow.

2. Mounting Options:

  • Workspace Layout: Evaluate your workspace layout to determine the most suitable mounting option (above, under, or on the wall). Consider factors such as desk height, cable routing, and aesthetic preferences.
  • Bracket Compatibility: Ensure the power center comes with compatible brackets or offers a wide range of mounting options to fit your specific needs.

 

Legrand Desktop Power Center

Legrand Eshop, a leading provider of electrical and networking solutions, offers a range of high-quality desktop power centers. Their products are known for their durability, reliability, and stylish design. Legrand’s power centers feature multiple outlets, USB module ports, and various mounting options to meet different needs and preferences.

6 and 8 Module Desktop Power Centers with L Bracket Mounting Kit

These desktop power centers offer versatile power solutions, featuring tamper resistant outlets and optional USB A ports. The 6 module unit includes two outlets, while the 8 module version offers three. Both come with a 1.5 meter cord, a 3 pin plug for easy connection, and an Angle L Bracket for flexible mounting options—either “On The Desk” facing upwards or “Under the Desk” facing forward. Available in white and chic grey colour options, this power center combines functionality with a sleek design.

Conclusion

A desktop power center is a valuable investment if you want to create a more organised, safe, and efficient workspace. By consolidating power cords, reducing clutter, and providing convenient access to your devices, these centers can significantly increase your productivity and overall work experience. If you are looking for a stylish and functional solution to power your electronic devices, consider investing in a Legrand desktop power center.

Leave a Comment

Your email address will not be published. Required fields are marked *