Product added to the list successfully!!!

Power

Zucchini

    A busbar is the ideal solution for every type of connection and gives you different advantages compared to a traditional cable installation. Zucchini medium power busbars are available in sizes ranging from 63 A to 1000 A with air insulated aluminium and copper conductors.

Low power busbar: LB PLUS – 25- 63A
Medium power busbar: MS- 63 – 160A, MR – 160 – 1000A, TS- 63- 250A
High power busbar: SCP – 630 – 5000A

XL³

    The Legrand XL³ range was designed to meet the needs of all power distribution requirements up to 4000 A. From XL³ 125 up to XL³ 4000, all the enclosures provide optimum performance and easy installation.

XL³ Catalogue