Alpivar Capacitors - Reinforced class - Max. 520 V Nominal power 280(kVAr)VS.R28040.189
Product Features
- Capacitor combined with an detuned reactor
- Assembly fitted and wired in IP 31 - IK 05 cabinet
- Conforming to standards EN and IEC 60831-1 and 2
- Harmonic pollution 35% < SH/ST ? 50%
Main Features
- Double or class II insulation.
- Totally dry self-extinguishing polyurethane resin casing.
- Internal protection for each winding using:
- A self-healing metallised polypropylene film
- An electric fuse
- A disconnection device in case of overpressure
- Colour: Casing RAL 7035
- Cover RAL 7001
- Conforming to IEC 60831-1 and 2