Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Protection
DX³ RCCBs for AC applications 80 - 100 A
DX³ RCCBs - 4 pole 415 V~ Nominal rating 80(A)
411715
Number of modules
4
Pack
1/32
10034
-
+
Add To List
Characteristics
Main Features
Integrated label holder
Ergonomic Grey color dolly
Color coded On/Off indication on dolly
IP 20 protected terminals
35 sq mm terminals
Sliding shutters
Download Documents
Technical Document
Email
All
DX³ RCCBs - 4 pole 415 V~ Nominal rating 80(A)
DX³ RCCBs-RCBOs Technical Data
DX³ features
DX³ technical charts
DX³ selection chart
DX³ graphs
Related Products
DX³ RCCBs - 2 pole 240 V~ Nominal rating 80(A)
DX³ RCCBs - 2 pole 240 V~ Nominal rating 100(A)
DX³ RCCBs - 2 pole 240 V~ Nominal rating 80(A)
DX³ RCCBs - 2 pole 240 V~ Nominal rating 100(A)
DX³ RCCBs - 2 pole 240 V~ Nominal rating 80(A)
DX³ RCCBs - 2 pole 240 V~ Nominal rating 100(A)
DX³ RCCBs - 4 pole 415 V~ Nominal rating 80(A)
DX³ RCCBs - 4 pole 415 V~ Nominal rating 100(A)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit