DX³ RCCBs - 4 pole 415 V~, A-S Nominal rating 80(A)411894
- Number of modules4
- Pack1/5/60
Main Features
- Integrated label holder
- Ergonomic Grey color dolly
- Color coded On/Off indication on dolly
- IP 20 protected terminals
- 35 sq mm terminals
- Sliding shutters