DX³ RCBOs - A Type 300 mA Nominal rating 20(A)411240
- Number of modules4
- Pack1/16
Main Features
- Complies to per IEC 61009
- Integrated label holder
- Ergonomic design
- Color coded On/Off indication on dolly
- Front face indication for earth leakage fault
- IP 20 protected terminals
- 35 sq mm terminals
- Sliding shutters