Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Protection
DX³ contactors
DX³ contactors - 63 A 4 NC contactor
412557
Pack
1
8022
-
+
Add To List
Characteristics
Main Features
Conform to IEC/EN 61095
Space for power supply busbar on top (up to 63 A)
Download Documents
Technical Document
Email
All
DX³ contactors - 63 A 4 NC contactor
Power contactors CX3 Technical Specifications
DX³ features
DX³ technical charts
DX³ selection chart
DX³ graphs
Related Products
DX³ contactors - 25 A 2 NO contactor
DX³ contactors - 40 A 2 NO contactor
DX³ contactors - 63 A 2 NO contactor
DX³ contactors - 63 A 2 NC contactor
DX³ contactors - 40 A 3 NO contactor
DX³ contactors - 63 A 3 NO contactor
DX³ contactors - 25 A 4 NO contactor
DX³ contactors - 40 A 4 NO contactor
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit