Myrius USB Charger 1500 MA 1 Mod Type A Charcoal Grey679488
- Number of modules1
- Pack1/5/100
Product Features
- For recharging portable devices
- Conform to (IS13252 (Part 1) / IEC 60950-1)
- Consumption in passive mode < 0.3 W 2P+E tap-off connection via 2.5 mm 2 screw terminals
- Supplied cordless
- Double USB charger -1 M 1500 mA
- For fast-charging telephones, smartphones,
- MP3/MP4 players and tablet PC
- 1 modules