Product added to the list successfully!!!

Product no image

Arteor- Square - Champagne mechanism- 250 V AC Switch 20 A-DP -1 way with indicator -2 module574815

  • Number of modules2
  • Pack10/100

1106

Product Features

  • Two module mechanisms
  • 2 modules 45 x 45 mm

Main Features

  • Finger Proof protection for IP 20 protection against accidental contact
  • Captive 'never to loose screws'
  • Tunnel terminal preventing screwdrivers from slipping
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • The latest IS 3854:1997
  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • Sockets are shuttered for child's safety against electric shocks