Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Protection
DX3
DX³ Changeover switches 40A Four pole- two way with centre off- 400 V AC
604022
Pack
2/20
6160
-
+
Add To List
Characteristics
Product Features
FP 2W 400V CENT CH OV. SWITCH
Related Products
DX³ Changeover switches 32A Single pole- two way- 250 V AC
DX³ Changeover switches 32A Double pole- two way- 400 V AC
DX³ Changeover switches 32A Double pole- two way with centre off- 400 V AC
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit