Product added to the list successfully!!!

DX³ RCBOs - 2 pole 240 VA, AC Type - 100 mA Nominal rating 10(A)

4113 30
Number of modules 4
Pack 1/32
4514

Quantity:

Add to List

Characteristics

Main Features
  • ISI marked as per IS 12640-2
  • Integrated label holder
  • Ergonomic design
  • Color coded On/Off indication on dolly
  • Front face indication for earth leakage fault
  • IP 20 protected terminals
  • 35 sq mm terminals
  • Sliding shutters
Get docs in inbox