Lighting Management sensors - 2 ON/OFF or 1-10 V dimming lighting outputs048847
Product Features
- 2 ON/OFF or 1-10 V dimming lighting outputs
- 1 output for roller blind
- 1 ventilation output (volt-free contact)
- Can be controlled for each output by a sensor and/or an individual BUS control unit
- Addressing methods using sensors and control units:
- Automatic configuration
- Custom configuration by pressing the "Learn" button on the product
Main Features
- Ceiling mounted or installed in Cablofil cable trays (see Legrand Cable Management catalogue)
- Connection to sensors (Cat.Nos 0488 20/22/30/24/23/25 and 0784 85/86) by cord or RJ 45 cable or BUS/SCS cable to be fitted with
- RJ 45 connector Cat.No 0488 72 (p. 571)